S320B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Throat Force
417 Sh Ton
3706 kN
Apex Force
178 Sh Ton
1583 kN
Tip Force
100 Sh Ton
892 kN
Shear Arm Torque
394100 lb ft
534 kN·m
Weight, boom-mount
5666 lb
2570 kg
Weight, stick-mount
4774 lb
2165 kg
Jaw Opening
16 in
409 mm
Jaw Depth
18 in
459 mm
Jaw Width, moving
3 in
90 mm
Jaw Width, fixed
12 in
304 mm
Cycle Time, open
4 Seconds
4 Seconds
Cycle time, close
3 Seconds
3 Seconds
Length
110 in
2792 mm
Height
53 in
1340 mm
Width
31 in
792 mm
Cutting Circuit - Max. Relief Pressure
5075 psi
35000 kPa
Cutting Circuit - Max. Flow
40 gal/min
150 L/min
Rotation Circuit - Max. Relief Pressure
2030 psi
14000 kPa
Rotation Circuit - Max. Flow
11 gal/min
40 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com