S325B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Throat Force
625 Sh Ton
5562 kN
Apex Force
250 Sh Ton
2221 kN
Tip Force
143 Sh Ton
1274 kN
Shear Arm Torque
686900 lb ft
931 kN·m
Weight, boom-mount
7474 lb
3390 kg
Weight, stick-mount
6604 lb
2996 kg
Jaw Opening
21 in
528 mm
Jaw Depth
22 in
571 mm
Jaw Width, moving
4 in
100 mm
Jaw Width, fixed
13 in
342 mm
Cycle Time, open
5 Seconds
5 Seconds
Cycle time, close
3 Seconds
3 Seconds
Length
125 in
3177 mm
Height
60 in
1525 mm
Width
31 in
792 mm
Cutting Circuit - Max. Relief Pressure
5075 psi
35000 kPa
Cutting Circuit - Max. Flow
53 gal/min
200 L/min
Rotation Circuit - Max. Relief Pressure
2030 psi
14000 kPa
Rotation Circuit - Max. Flow
11 gal/min
40 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com