S340B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Throat Force
766 Sh Ton
6818 kN
Apex Force
309 Sh Ton
2751 kN
Tip Force
175 Sh Ton
1558 kN
Shear Arm Torque
1013700 lb ft
1374 kN·m
Weight, boom-mount
10351 lb
4695 kg
Weight, stick-mount
9670 lb
4386 kg
Jaw Opening
22 in
563 mm
Jaw Depth
28 in
703 mm
Jaw Width, moving
5 in
120 mm
Jaw Width, fixed
16 in
396 mm
Cycle Time, open
5 Seconds
5 Seconds
Cycle time, close
3 Seconds
3 Seconds
Length
143 in
3638 mm
Height
68 in
1723 mm
Width
38 in
975 mm
Cutting Circuit - Max. Relief Pressure
5075 psi
35000 kPa
Cutting Circuit - Max. Flow
79 gal/min
300 L/min
Rotation Circuit - Max. Relief Pressure
2030 psi
14000 kPa
Rotation Circuit - Max. Flow
11 gal/min
40 L/min

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com