S305

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Throat Force
204 Sh Ton
1812 kN
Apex Force
73 Sh Ton
653 kN
Tip Force
43 Sh Ton
385 kN
Shear Arm Torque
103600 lb ft
140 kN·m
Weight, boom-mount
1340 lb
608 kg
Weight, stick-mount
1280 lb
580 kg
Jaw Opening
9.4 in
240 mm
Jaw Depth
11.4 in
290 mm
Jaw Width, moving
2 in
60 mm
Jaw Width, fixed
9 in
230 mm
Cycle Time, open
3.5 Seconds
3.5 Seconds
Cycle time, close
2.5 Seconds
2.5 Seconds
Length
67 in
1709 mm
Height
26 in
660 mm
Width
15 in
390 mm
Cutting Circuit - Max. Relief Pressure
3625 psi
25000 kPa
Cutting Circuit - Max. Flow
16 gal/min
60 L/min
Rotation Circuit - Max. Relief Pressure
1450 psi
10000 kPa
Rotation Circuit - Max. Flow
5 gal/min
20 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com