S365C

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Throat Force
1162 Sh Ton
10342 kN
Apex Force
422 Sh Ton
3754 kN
Tip Force
226 Sh Ton
2008 kN
Shear Arm Torque
1536000 lb ft
2083 kN·m
Weight, boom-mount
15145 lb
6870 kg
Weight, stick-mount
14770 lb
6700 kg
Jaw Opening
33 in
845 mm
Jaw Depth
33 in
840 mm
Jaw Width, moving
6 in
150 mm
Jaw Width, fixed
18 in
466 mm
Cycle Time, open
5 Seconds
5 Seconds
Cycle time, close
3 Seconds
3 Seconds
Length
151 in
3840 mm
Height
75 in
1900 mm
Width
46 in
1180 mm
Cutting Circuit - Max. Relief Pressure
5075 psi
35000 kPa
Cutting Circuit - Max. Flow
140 gal/min
530 L/min
Rotation Circuit - Max. Relief Pressure
2030 psi
14000 kPa
Rotation Circuit - Max. Flow
21 gal/min
80 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com