S385C

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Throat Force
1405 Sh Ton
12509 kN
Apex Force
528 Sh Ton
4696 kN
Tip Force
279 Sh Ton
2481 kN
Shear Arm Torque
2050000 lb ft
2779 kN·m
Weight, boom-mount
17580 lb
8320 kg
Weight, stick-mount
18345 lb
7975 kg
Jaw Opening
34 in
879 mm
Jaw Depth
35 in
903 mm
Jaw Width, moving
6 in
150 mm
Jaw Width, fixed
18 in
466 mm
Cycle Time, open
5 Seconds
5 Seconds
Cycle time, close
5 Seconds
5 Seconds
Length
168 in
4260 mm
Height
84 in
2121 mm
Width
55 in
1400 mm
Cutting Circuit - Max. Relief Pressure
5076 psi
35000 kPa
Cutting Circuit - Max. Flow
182 gal/min
690 L/min
Rotation Circuit - Max. Relief Pressure
2030 psi
14000 kPa
Rotation Circuit - Max. Flow
21 gal/min
80 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com