Medium Track Loaders - Non-Current

  
  
ModelFlywheel PowerOperating WeightCapacity - General Purpose
»  953C
128 hp
95 kW

33389 lb
15145 kg

2.42 yd3
1.85 m3

View Current Models

Large Track Loaders - Non-Current

  
  
ModelFlywheel PowerOperating WeightCapacity - General Purpose
»  963C
158 hp
118 kW

43096 lb
19589 kg

3.2 yd3
2.45 m3

»  963C
158 hp
118 kW

43096 lb
19589 kg

3.2 yd3
2.45 m3

»  973
210 hp
156.6 kW

55196 lb
25037 kg

4.2 yd3
3.2 m3

»  973C
230 hp
172 kW

58941 lb
26731 kg

4.19 yd3
3.2 m3

View Current Models

Waste Handler Track Loaders - Non-Current

  
  
ModelFlywheel PowerOperating WeightCapacity - GP Landfill
»  953C WH
128 hp
95 kW

36720 lb
16656 kg

3 yd3
2.3 m3

»  953D WH
148 hp
110 kW

34381 lb
15595 kg

3 yd3
2.3 m3

»  963C WH
158 hp
118 kW

45502 lb
20639 kg

5.49 yd3
4.2 m3

»  973C WH
239 hp
178 kW

61295 lb
27803 kg

6.15 yd3
4.7 m3

View Current Models

Small Track Loaders - Non-Current

  
  
ModelFlywheel PowerOperating WeightCapacity - General Purpose
»  933C Hystat
70 hp
52.9 kW

18690 lb
8485 kg

1.3 yd3
1 m3

»  933C Hystat LGP
70 hp
52 kW

19260 lb
8744 kg

1.3 yd3
1 m3

View Current Models
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com