Track Material Handlers - Non-Current

  
  
ModelEngine ModelRPMNet Flywheel Power
»  320B MH
3066 DIT
3066 DIT


134 hp
100 kW

»  325B MH
Cat 3116TA
Cat 3116TA


168 hp
125 kW

»  325C MH
Cat® 3126B ATAAC HEUI
Cat® 3126B ATAAC HEUI


188 hp
140 kW

»  325D MH
Cat® C7 ACERT™
Cat® C7 ACERT™


204 hp
152 kW

»  330B MH
Cat 3306 TA
Cat 3306 TA


222 hp
165 kW

»  330C MH
Cat® C-9
Cat® C-9


247 hp
184 kW

»  345B MH
Cat 3176 ATAAC
Cat 3176 ATAAC


290 hp
216 kW

»  350 MH
Cat 3306 ATAAC
Cat 3306 ATAAC


213 hp
286 kW

»  365B MH
Cat® 3196
Cat® 3196

2000
2000

385 hp
287 kW

»  375 MH
Cat 3406DI ATAAC
Cat 3406DI ATAAC


428 hp
319 kW

View Current Models

Wheel Material Handlers - Non-Current

  
  
ModelEngine ModelOperating weightMaximum travel speed
»  M322C MH



»  M322D MH
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™

23 550 kg (51 919 lb) to 25 675 kg (56 604 lb)
23 550 kg (51 919 lb) to 25 675 kg (56 604 lb)

16 mph
25 km/h

»  M325B MH
3116 TA
3116 TA



»  W330B MH
3306 TA
3306 TA



View Current Models
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com