Track Skidders - Non-Current

  
  
ModelNet Flywheel PowerEngine ModelTrack on Ground
»  517
120 hp
89.5 kW

Cat® 3304 DIT
Cat® 3304 DIT

114.57 in
2910 mm

View Current Models

Wheel Skidders - Non-Current

  
  
ModelNet Flywheel PowerWheelbaseEst Operating Weight
»  515
140 hp
104 kW

130 in
3300 mm

28886 lb
13100 kg

»  525
160 hp
119 kW

138 in
3500 mm

29891 lb
13558 kg

»  525B
160 hp
119 kW

139.1 in
3533 mm

35800 lb
16238 kg

»  535B
180 hp
134 kW

139.1 in
3533 mm

41900 lb
19006 kg

»  535B
180 hp
134 kW

139.1 in
3533 mm

37300 lb
16919 kg

»  545
200 hp
149.1 kW

151.1 in
3838.1 mm

44600 lb
20230 kg

View Current Models
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com