PF-48

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

- Bar Length
34 in
864 mm
- Maximum Chain Speed
51 ft/sec
16 m/sec
- Maximum Diameter Cut
24 in
610 mm
Chain Oil Tank Capacity
4.5 gal
17 L
Chain Tensioning
Automatic
Automatic
Control & Measuring System
Joral
Joral
Delimb Pressure
Adjustable
Adjustable
Electrical System Voltage
12 or 24
12 or 24
Feed Roller Motors
2
2
Feed Rollers
4
4
Floating or Fixed top Delimb Knife
Fixed
Fixed
Hydraulic Flow Requirement Minimum
35 gal/min
132 L/min
Hydraulic Pressure Requirement Maximum
4090 psi
282 bar
Main Saw - Bar Pitch/Type
0.75 in
19 mm
Maximum Feed Force (w/ std. motor)
7500 lb
33 kN
Maximum Feed Speed (w/ std.motor)
14.2 ft/sec
4.3 m/sec
Motor Size
934 cc (780cc opt)
934 cc (780cc opt)
Movable Delimb Arms
2
2
Roller Motor Brand
Poclain MS08
Poclain MS08
Roller Motor Type
Radial Piston
Radial Piston
Rotator
Caterpillar
Caterpillar
Rotator Rotation (°) - Non Continuous
360 - Hose Limited
360 - Hose Limited
Stump Spray System
Optional
Optional
Height
83 in
2108 mm
Maximum Full Coverage Delimb Diameter
18.8 in
478 mm
Maximum Knife Opening
31 in
788 mm
Maximum Roller Opening
19 in
482 mm
Minimum Full Coverage Delimb Diameter
3.4 in
86 mm
Weight
4600 lb
2090 kg
Width (arms closed)
52 in
1321 mm
Width (arms open)
62 in
1577 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com