PE-44

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

- Bar Length
29.5 in
750 mm
- Maximum Chain Speed
130 ft/sec
40 m/sec
- Maximum Diameter Cut
25.5 in
650 mm
Chain Oil Tank Capacity
2.2 gal
8.4 L
Chain Tensioning
Automatic
Automatic
Control & Measuring System
DASA4 AU2
DASA4 AU2
Delimb Pressure
Proportional
Proportional
Electrical System Voltage
24
24
Feed Roller Motors
2
2
Feed Rollers
2
2
Floating or Fixed top Delimb Knife
Fixed
Fixed
Hydraulic Flow Requirement Minimum
48 gal/min
184 L/min
Hydraulic Pressure Requirement Maximum
3620 psi
250 bar
Main Saw - Bar Pitch/Type
0.404 in
10 mm
Maximum Feed Force (w/ std. motor)
5170 lb
23 kN
Maximum Feed Speed (w/ std.motor)
16.5 ft/sec
5 m/sec
Motor Size
780cc (627 / 857 / 934 opt)
780cc (627 / 857 / 934 opt)
Movable Delimb Arms
4
4
Optional Control & Measuring
DASA4 dxPC
DASA4 dxPC
Roller Motor Brand
Poclain MS08
Poclain MS08
Roller Motor Type
Radial Piston
Radial Piston
Rotator
Indexator AV12S
Indexator AV12S
Rotator Rotation (°) - Non Continuous
360
360
Height
69 in
1760 mm
Maximum Full Coverage Delimb Diameter
17.4 in
440 mm
Maximum Knife Opening
28 in
711 mm
Maximum Roller Opening
26 in
660 mm
Minimum Full Coverage Delimb Diameter
1.9 in
48 mm
Weight
3037 lb
1378 kg
Width (arms closed)
52 in
1321 mm
Width (arms open)
73 in
1820 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com