GSH15B

Overview & Specifications

Overview & Specifications

General Specifications

Capacity
0.75 yd3
0.6 m3
Weight
2679 lb
1215 kg
Max. Lift Capacity
8818 lb
4000 kg
Height - tines closed
68.5 in
1740 mm
Height - tines open
54.53 in
1385 mm
Diameter - tines closed
60.63 in
1540 mm
Diameter - tines open
95.08 in
2415 mm
Ground clearance - tines open
25.2 in
640 mm
Pin diameter
2.76 in
70 mm
Width of crosshead
4.49 in
114 mm
Overall Width
71.26 in
1810 mm
Maximum Opening
83.5 in
2121 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com