GSH20B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
1 yd3
0.8 m3
Weight
3560 lb
1615 kg
Max. Lift Capacity
17637 lb
8000 kg
Height - tines closed
73.23 in
1860 mm
Height - tines open
59.45 in
1510 mm
Diameter - tines closed
68.31 in
1735 mm
Diameter - tines open
102 in
2595 mm
Ground clearance - tines open
28.15 in
715 mm
Pin diameter
3.15 in
80 mm
Width of crosshead
5.91 in
150 mm
Overall Width
70.87 in
1800 mm
Maximum Opening
81.26 in
2064 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com