GSH20B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
1.25 yd3
1 m3
Weight
3560 lb
1660 kg
Max. Lift Capacity
17637 lb
8000 kg
Height - tines closed
79.13 in
2010 mm
Height - tines open
62.6 in
1590 mm
Diameter - tines closed
68.31 in
1735 mm
Diameter - tines open
112.4 in
2855 mm
Ground clearance - tines open
31.1 in
790 mm
Pin diameter
3.15 in
80 mm
Width of crosshead
5.91 in
150 mm
Overall Width
83.66 in
2125 mm
Maximum Opening
100.47 in
2552 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com