GSH22B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
1.5 yd3
1.1 m3
Weight
5269 lb
2390 kg
Max. Lift Capacity
26455 lb
12000 kg
Height - tines closed
85.63 in
2175 mm
Height - tines open
72.05 in
1830 mm
Diameter - tines closed
80.71 in
2050 mm
Diameter - tines open
116.14 in
2950 mm
Ground clearance - tines open
35.43 in
900 mm
Pin diameter
3.54 in
90 mm
Width of crosshead
7.87 in
200 mm
Overall Width
87.8 in
2230 mm
Maximum Opening
100.47 in
2552 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com