GSH22B

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Capacity
2 yd3
1.5 m3
Weight
5313 lb
2410 kg
Max. Lift Capacity
26455 lb
12000 kg
Height - tines closed
89.17 in
2265 mm
Height - tines open
74.02 in
1880 mm
Diameter - tines closed
80.71 in
2050 mm
Diameter - tines open
120.08 in
3050 mm
Ground clearance - tines open
37.6 in
955 mm
Pin diameter
3.54 in
90 mm
Width of crosshead
7.87 in
200 mm
Overall Width
91.34 in
2320 mm
Maximum Opening
105.31 in
2675 mm

Related Equipment

345C MH - Material Handlers
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com