Protect your cooling systems

Coolant or Cooling system problems contribute to more than 50% of all engine failures. Failures can be due to a variety of problems, but no matter what the source, your oil condition will be affected. Cooling system problems will also reduce the life of transmission and hydraulic components served by coolant heat exchangers. SOS coolant analysis is a two-level program that does more than just check the condition of your coolant. It determines the overall condition of the cooling system and can identify problems with maintenance procedures and operational practices.

  • Level 1: This is a snapshot of your cooling system at the time of sampling. These tests can show or even predict major problems with the cooling system. Level 1 analysis is also a valuable tool for determining whether or not a Level 2 analysis is needed.

  • Level 2: This is an extensive chemical evaluation of the coolant and it’s overall effects on the inside of your cooling system. This series of comprehensive tests can identify subtle cooling system problems, determine probable causes, and help prioritize the urgency of needed corrections.

  Parts & Service Online Community Latest Blog Posts