457 mm (18 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
18 in
457 mm
Struck Capacity
0.065 yd3
0.05 m3
Heaped Capacity
0.085 yd3
0.065 m3
Bucket Weight
115 lb
52 kg
Tip Radius with teeth
26 in
650 mm
Base Edge Thickness
0.4 in
10 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com