CVP16

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impulse Force
3650 lb
16.2 kN
Cycles/Min.
2200
2200
Base Plate Width
12 in
305 mm
Compaction Area
2.1 ft2
0.19 m2
Base Plate Pressure
12.76 psi
0.88 kPa
Base Plate Length
24 in
610 mm
Minimum Hydraulic Flow
10 gal/min
38 L/min
Minimum Operating Pressure
1600 psi
11030 kPa
Weight
474 lb
215 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com