CVP110

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impulse Force
24669 lb
110 kN
Cycles/Min.
2200
2200
Base Plate Width
34 in
864 mm
Compaction Area
11.1 ft2
1.03 m2
Base Plate Pressure
15.43 psi
106.39 kPa
Base Plate Length
47 in
1194 mm
Minimum Hydraulic Flow
38 gal/min
144 L/min
Minimum Operating Pressure
2000 psi
13790 kPa
Weight
2319 lb
1052 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com