H45D S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
300 ft-lbf
407 J
Blows per Minute
2500
2500
Rated Flow (Min.)
7 gal/min
25 L/min
Rated Flow (Max.)
15 gal/min
55 L/min
Operating Weight
320 lb
145 kg
Operating Pressure
2393 psi
16500 kPa
Min. Carrier Weight
3310 lb
1501 kg
Max. Carrier Weight
7060 lb
3202 kg
Tool Diameter
1.89 in
48 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com