H35D S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
150 ft-lbf
203 J
Blows per Minute
2900
2900
Rated Flow (Min.)
3 gal/min
12 L/min
Rated Flow (Max.)
9 gal/min
35 L/min
Operating Weight
227 lb
103 kg
Operating Pressure
2393 psi
16500 kPa
Min. Carrier Weight
2430 lb
1102 kg
Max. Carrier Weight
5300 lb
2404 kg
Tool Diameter
1.57 in
40 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com