800 mm (32 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
32 in
800 mm
Struck Capacity
0.087 yd3
0.067 m3
Heaped Capacity
0.104 yd3
0.08 m3
Bucket Weight
181 lb
82 kg
Tip Radius with base edge
18 in
460 mm
Base Edge Thickness
0.4 in
10 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com