1000 mm (40 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
40 in
1000 mm
Struck Capacity
0.049 yd3
0.038 m3
Heaped Capacity
0.073 yd3
0.056 m3
Bucket Weight
95 lb
43 kg
Tip Radius with base edge
14 in
355 mm
Base Edge Thickness
0.4 in
10 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com