1000 mm (40 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
40 in
1000 mm
Struck Capacity
0.111 yd3
0.085 m3
Heaped Capacity
0.133 yd3
0.102 m3
Bucket Weight
176 lb
80 kg
Tip Radius with base edge
18 in
460 mm
Base Edge Thickness
0.4 in
10 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com