1000 mm (40 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
40 in
1000 mm
Struck Capacity
0.114 yd3
0.087 m3
Heaped Capacity
0.182 yd3
0.139 m3
Bucket Weight
258 lb
117 kg
Tip Radius with base edge
20.9 in
530 mm
Base Edge Thickness
0.8 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com