1229 mm (48 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
48 in
1229 mm
Struck Capacity
0.36 yd3
0.28 m3
Heaped Capacity
0.43 yd3
0.33 m3
Bucket Weight
479 lb
217 kg
Base Edge Thickness
0.78 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com