1300 mm (51 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
51 in
1300 mm
Struck Capacity
0.152 yd3
0.116 m3
Heaped Capacity
0.241 yd3
0.184 m3
Bucket Weight
253 lb
115 kg
Tip Radius with base edge
20.9 in
530 mm
Base Edge Thickness
0.8 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com