1600 mm (63 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
63 in
1600 mm
Struck Capacity
0.189 yd3
0.145 m3
Heaped Capacity
0.299 yd3
0.229 m3
Bucket Weight
296 lb
134 kg
Tip Radius with base edge
20.9 in
530 mm
Base Edge Thickness
0.8 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com