914 mm (36 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
36 in
914 mm
Capacity, struck
10.5 ft3
0.3 m3
Capacity, heaped
13.7 ft3
0.39 m3
Bucket weight
507 lb
230 kg
Tip radius w/teeth
40 in
1014 mm
Side wall angle
2 Degrees
2 Degrees
Base edge thickness
1 in
25 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com