500 mm (20 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
20 in
500 mm
Capacity, struck
4.2 ft3
0.12 m3
Capacity, heaped
5.1 ft3
0.14 m3
Bucket weight
241 lb
109 kg
Tip radius with teeth
35 in
880 mm
Side wall angle
2 Degrees
2 Degrees
Base edge thickness
0.8 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com