762 mm (30 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
30 in
762 mm
Capacity, struck
8.4 ft3
0.24 m3
Capacity, heaped
10.9 ft3
0.31 m3
Bucket weight
490 lb
223 kg
Tip radius
40 in
1014 mm
Base edge thickness
1 in
25 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com