400 mm (16 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
16 in
400 mm
Capacity, struck
2.2 ft3
0.06 m3
Capacity, heaped
2.7 ft3
0.08 m3
Bucket weight
169 lb
77 kg
Tip radius w/teeth
32 in
813 mm
Side wall angle
2 Degrees
2 Degrees
Base edge thickness
0.8 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com