500 mm (20 in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
20 in
500 mm
Capacity, struck
2.7 ft3
0.08 m3
Capacity, heaped
3.3 ft3
0.09 m3
Bucket weight
193 lb
88 kg
Tip radius w/teeth
29 in
737 mm
Side wall angle
2 Degrees
2 Degrees
Base edge thickness
0.8 in
20 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com