CVP40

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impulse Force
8928 lb
40 kN
Cycles/Min.
2200
2200
Base Plate Width
23 in
584 mm
Compaction Area
6.1 ft2
0.57 m2
Base Plate Pressure
10.16 psi
70.05 kPa
Base Plate Length
38 in
965.2 mm
Minimum Hydraulic Flow
18 gal/min
68 L/min
Minimum Operating Pressure
1800 psi
12411 kPa
Weight
884 lb
401 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com