2813mm (110in) Pipe & Pole Fork, Fusion Coupler

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Carriage Width
110 in
2813 mm
Tine Length
72 in
1829 mm
Weight
3800 lb
1724 kg
Carriage Height - open clamp
119 in
3031 mm
Carriage Height - closed clamp
49 in
1245 mm
Width Over Tines
106 in
2686 mm
Tine Width
7.1 in
180 mm
Pipe Diameter - Max
30 in
762 mm
Pipe Diameter - Min
2 in
51 mm

Related Equipment

930K - Wheel Loaders
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com