H55D S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
500 ft-lbf
678 J
Blows per Minute
2300
2300
Rated Flow (Min.)
11 gal/min
40 L/min
Rated Flow (Max.)
22 gal/min
85 L/min
Operating Weight
550 lb
250 kg
Operating Pressure
2465 psi
17000 kPa
Min. Carrier Weight
5500 lb
2495 kg
Max. Carrier Weight
13230 lb
6001 kg
Tool Diameter
2.2 in
56 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com