|
Cat® C4.4 Engine with ACERT™ Technology ACERT™ Technology manages combustion using a combination of air management, precise fuel delivery and careful timing in order to lower emissions and meet U.S. EPA Tier 3 engine emissions requirements.
High Ambient Temperature Cooling SystemThe standard, high-capacity cooling system provides efficient operation in high ambient temperatures. The system design provides quiet operation that benefits the operator and the surrounding environment.
Efficient Airflow DesignThe airflow design draws ambient air across the engine compartment and through the coolers. This design allows the exhaust air to exit toward the hopper in order to provide a cooler engine compartment and cooler operating environment.
Variable Speed FanThe variable speed fan is electronically controlled and hydraulically driven to provide on-demand cooling. This on-demand operation reduces engine power demand, lowers sound levels, and increases fuel efficiency.
High Capacity Cooling System The deck-mounted cooling system provides a cool environment by exhausting hot air toward the hopper, away from operators and ground personnel. » Learn More
Dual Operating StationsThe dual operating stations incorporate fully-equipped consoles, ground speed indicators, adjustable suspension seats with cup holders, armrests, and 76 mm (3") retractable seat belts.
Operator VisibilityEach of the dual operating stations can be positioned in one of five different locations to provide optimum visibility. The stations can extend beyond the machine frame for improved visibility when paving applications require precise control.
Tilting ConsolesThe tilting consoles increase operator comfort by offering multiple positions. A 12-volt power supply located on the right console allows for the use of accessories.
Operator Comforts for a Productive Environment The dual operating stations offer the best-in-class comfort, visibility and ease of use. » Learn More
Advisor Monitoring System (AMS)The Advisor display provides access to a start-up checklist, operator preferences, engine and machine operating parameters, “Paving Calculator”, and “Paving by the Numbers.”
Advisor Monitoring System Simplifies Operation The left operating console includes the Advisor Display that provides many unique features to assist the operator. » Learn More
Excellent MobilityThe sharp turning radius and high propel speeds allow the paver to move quickly around the job site.
Three Propel ModesPave, travel and maneuver modes provide good control and versatility. The new maneuver mode provides a 0.75 m (2' 6") turning radius for excellent maneuverability in tight quarters.
Speed ControlA speed control dial located on the operating console allows the operator to set a maximum propel speed. When the propel lever is moved to the full forward position, the paver returns
to the preset speed.
Steering AssistA position sensor located in the left steering cylinder provides good maneuverability by adjusting the drive speed of the propel motors according to the steering angle of the front wheels. This feature allows the machine to turn while maintaining a consistent travel speed, leading to better mat quality and less wear on the drive system.
Large Drive TiresThe non-directional 17.5 R25 radial tires provide good tractive effort and a smooth ride.
Large Steering TiresThe 13" x 22", solid rubber steering tires provide maximum ground contact, leading to good turning capability.
Front SuspensionFour, front solid rubber steering wheels are mounted on pairs of oscillating bogies, providing a smooth ride.
Long Wheel BaseThe long wheel base provides good tractive effort and stability on soft base materials.
Front Wheel Assist (Optional)The front wheel assist feature provides power to the front bogie wheels for additional tractive effort.
All-Wheel Drive (Optional)The all-wheel drive feature provides power to the front and rear bogie wheels, maximizing tractive effort.
Wheel Undercarriage System The wheel undercarriage system provides excellent mobility and maneuverability along with a smooth ride for optimum performance. » Learn More
Precise Mix DeliveryThe material delivery system provides precise mix delivery with minimal operator monitoring. The left and right conveyors in addition to the left and right augers are controlled independently. The ability to control these four components separately eliminates the need for feeder gates.
Ratio ControlThe ratio of conveyor speed to the maximum auger speed is automatically maintained through the controller when changing paving speed. This ratio control feature is helpful when paving wider or thicker on one side of the screed.
Outboard-Mounted Conveyor DrivesThe conveyors have outboard-mounted motors, reducers and drive chains that maximize the tunnel area and reduce segregation.
Gateless SystemThe gateless conveyors run full of mix regardless of the auger speed. When changes in conveyor speed are required, delivery of mix to the augers is immediate. By not always having to run the conveyors at full speed, component wear is significantly reduced.
Running at slower speeds can also help reduce the opportunity for segregation, especially when working with larger stone mixes that have a tendency to segregate.
Independent Auger DriveThe auger drive assembly is independent of the tractor, which allows the distance between the two conveyors to be significantly reduced. Keeping the conveyors close together allows the material to flow together more easily as it discharges into the auger cavity. The tunnel and auger design eliminates voids under the chain case in order to minimize segregation.
Adjustable Auger RangeThe auger assembly is hydraulically adjustable with a range up to 215 mm (8.5"). The ability to adjust the auger assembly simplifies loading and unloading from a transport vehicle. Also, when working with larger stone mixes, the augers can be adjusted to allow the mix to flow unrestricted under the auger assembly.
Independent Material Handling System Promotes Hands-Free Operation The gateless material handling system promotes hands-free operation by providing features such as ratio control dials, and independent control of each auger and each conveyor. » Learn More
Industrial, Single-Phase A.C. GeneratorThe tractor-mounted generator provides 25 kW of power at 60 to 100 Hz for the electric screed heat and the auxiliary power panel. Circuit breaker protection, internal electronic voltage regulation and a dual bearing design provide reliability.
Belt DrivenThe belt-driven generator provides 25 kW power at 60 to 100 Hz.
Optional Auxiliary Power PanelThe power panel provides 7 kW of power for auxiliary lighting and job site work tools. The panel includes six 120 V and one 240 V receptacle.
Generator System Provides Quiet Power The high capacity generator provides power for the electric screed heat, auxiliary lights and job site tools. » Learn More
Advisor Monitoring System (AMS)The Advisor display lists diagnostic fault codes for machine functions making troubleshooting quick and easy.
Optional Product Link SystemThis optional system provides automatic machine location and hour updates that can be used to schedule service intervals, ensuring that maximum uptime and minimal repair costs are achieved.
Manual OverridesThe hydraulic pump solenoids incorporate manual overrides to assist troubleshooting procedures.
Large Access Doors and PanelsPreventative maintenance points can be accessed through the large swing open access doors and panels.
Remote Lubrication PointsLubrication points are grouped in order to make routine service quick and easy.
Color-Coded and Numbered Electrical WiringTroubleshooting is efficient and simplified with the color-coded and numbered wiring.
Serviceability Features That You’ve Come to Expect Simplified service means more time spent paving and less time spent on maintenance. » Learn More
AS2252C Vers-A-Mat™ ScreedThe AS2252C vibratory screed features narrow front-mounted extenders. The extenders utilize 229 mm (9") wide screed plates making it a perfect fit for commercial
applications by reducing the need for handwork when changing paving widths. The main screed plate is 457 mm (18") wide (measured front to back).
AS3251C Extend-A-Mat™ ScreedThe AS3251C vibratory screed features hydraulically-driven, rear-mounted extenders. Heavy-duty support tubes stabilize the extenders providing even material flow for high quality results on highways and streets as well as commercial applications. The main and extender screed plates are 457 mm (18") wide (measured front to back).
Screeds That Deliver Quality Cat® asphalt screeds with front-mount or rear-mount extenders provide even material flow and unparalleled stability that result in smooth, high quality mats. » Learn More
|