The Cat D6T has earned a reputation for best-in-class versatility, productivity and resale value. Because it excels across a wide range of dozing tasks, customers choose the D6T for everything from dozing, ripping, scraper work and land clearing to finish grading, backfilling trenches, building oil/gas/wind farm pads and working landfills. And with features designed for even greater comfort, productivity and fuel efficiency, today’s D6T does even more to help you meet your business objectives. The D6T meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.
D6T Track-Type Tractor
Overview
D6T Track-Type Tractor
The Cat D6T has earned a reputation for best-in-class versatility, productivity and resale value. Because it excels across a wide range of dozing tasks, customers choose the D6T for everything from dozing, ripping, scraper work and land clearing to finish grading, backfilling trenches, building oil/gas/wind farm pads and working landfills. And with features designed for even greater comfort, productivity and fuel efficiency, today’s D6T does even more to help you meet your business objectives. The D6T meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.
Specifications
Maximum Clearance Raised (under tip, pinned in bottom hole)
20.2 in
514 mm
Maximum Penetration
18 in
457 mm
Maximum Penetration Force
14557 lb
6603 kg
Pryout Force
20137 lb
9134 kg
Weight – Each Additional Shank
163 lb
74 kg
Winch
Cable Ferrule Size (O.D. × Length)
54 mm × 67 mm 2.1 in × 2.6 in
54 mm × 67 mm 2.1 in × 2.6 in
Control
Electric
Electric
Maximum Bare Drum – Line Pull
89800 lb
40700 kg
Maximum Bare Drum – Line Speed
130 ft/min
39.6 m/min
Maximum Full Drum – Line Pull
76300 lb
34600 kg
Maximum Full Drum – Line Speed
224 ft/min
68.3 m/min
Overall Width
38.4 in
975 mm
Rope Diameter (recommended)
0.88 in
22 mm
Weight
2652 lb
1203 kg
Winch Drive
Mechanical
Mechanical
Winch Model
PA56
PA56
Oil Capacity
17.8 gal
67 L
Winch and Bracket Length
47.8 in
1214 mm
Winch Case – Length
35.5 in
902 mm
Winch Case – Width
34.3 in
872 mm
Increased Tractor Length – XL/XW
20.4 in
516 mm
Increased Tractor Length – LGP
14.4 in
365 mm
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.9 in
505 mm
Drum Capacity – 22 mm (0.88 in)
281 ft
85 m
Drum Capacity – 25 mm (1.0 in)
218 ft
66 m
Standards
ROPS/FOPS
ROPS meets criteria SAE J395, SAE 1040 MAY94, ISO 3471-1994/FOPS meets ISO 3449-1992 Level II.
ROPS meets criteria SAE J395, SAE 1040 MAY94, ISO 3471-1994/FOPS meets ISO 3449-1992 Level II.
Cab
Meets appropriate standards as listed below.
Meets appropriate standards as listed below.
Brakes
Brakes meet the International Standard ISO 10265:2008.
Brakes meet the International Standard ISO 10265:2008.
Drive Train
Type
Mechanical
Mechanical
Benefits & Features
The D6T cab is designed and equipped for operator productivity, safety and comfort. An isolation-mounted cab reduces noise and vibration. Large single-pane windows, tapered hood and notched fuel tank provide excellent visibility to all sides of the machine and around the job site.
Updated dash and instrumentation streamline the display in a format that is more common across the Cat tractor line. A display mount is integrated into the dash for a grade control system, placing job site data conveniently in front of the operator.
A standard air-ride suspension seat is well padded and adjustable, with bolsters to comfortably restrain operator side-to-side movement when working on grades or slopes. Armrests are adjustable. Heating and air conditioning controls are located in the headliner for easy access, and conveniently located air vents evenly distribute airflow within the cab.
The cab is pre-wired for a radio and equipped with two speakers, an antenna and a radio mount recessed in the headliner. Two 10-amp, 12-volt power converters are also included for supplemental power for cellular phones and computers. The cab interior features a convenient storage compartment in the dash.
The D6T features a Cat C9.3 ACERT™ engine and a Cat Clean Emissions Module to deliver the performance and efficiency that customers demand, while meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards.
The six-cylinder electronic engine is turbocharged and aftercooled. The displacement produces better lugging capability, lower internal stresses and longer component life.
ACERT™ Technology is a combination of building blocks that includes electronics, fuel systems, air management systems and aftertreatment components. The system is optimized based on engine size, the type of application and the geographic location in which it will work. The technologies are applied systematically and strategically to meet high customer expectations for productivity, fuel efficiency, reliability and service life.
The Cat NOx Reduction System captures and cools a small quantity of exhaust gas, then routes it into the combustion chamber where it drives down combustion temperatures and reduces NOx emissions.
Aftertreatment Technologies
To meet Tier 4 Interim/Stage IIIB emission standards and beyond, Cat aftertreatment components have been designed to match application needs. System components include a Diesel Oxidation Catalyst (DOC), which uses a chemical process to convert regulated emissions in the exhaust system, and a Diesel Particulate Filter (DPF) that traps particulate matter that is carried into the exhaust stream.
The DOC, DPF and Cat Regeneration System are contained in a Caterpillar designed Clean Emissions Module (CEM) that protects the components, minimizes the aftertreatment footprint and simplifies maintenance. For high debris applications that require thermal shields on exhaust components, an optional insulated CEM is available for the D6T (available late 2011).
Cat Regeneration System
The Cat Regeneration System is designed to work transparently, without any interaction needed from the operator. Under most operating conditions, engine exhaust is hot enough to oxidize soot through passive regeneration. If supplemental regeneration is needed, the Cat Regeneration System elevates exhaust gas temperatures to burn off soot in the Diesel Particulate Filter (DPF). This is a process that happens automatically, but the operator can initiate the cycle when convenient or interrupt regeneration as needed. A soot level monitor and regeneration indicator lights are integrated into the D6T dash display.
The power shift transmission and differential steering work in tandem with the C9.3 ACERT engine to deliver the outstanding power, productive performance and reliability expected from Cat track-type tractors.
Torque Divider
A single-stage torque divider sends 70 percent of engine torque through a converter and 30 percent through a direct drive shaft for greater driveline efficiency and higher torque multiplication. This provides an optimum combination of operator efficiency and driveline reliability.
Differential Steering System
Differential steering maintains full power to both tracks to provide best-in-class turning with a loaded blade. When one track speeds up, the other slows down an equal amount. Maneuverability – especially with large blade loads – is improved, as well as cycle times in some applications. Greater load capacity, power and speed control are possible in soft underfoot conditions on steep slopes because both tracks are powered during turns. Low effort tiller bar, touch shift control and steering modulation ensure ease of operation.
Multi Velocity Program
This exclusive machine control system allows the operator to choose from five speed ranges in Forward and Reverse to best match machine speed to applications and ground conditions. Operators maximize production, minimize fuel consumption, and reduce overall machine operating costs.
Cat Eco Reverse
The standard Eco Reverse feature reduces engine speed during the reverse portion of the dozing cycle. Once set, no additional operator input is needed. Eco Reverse can reduce fuel use by up to 5 percent, depending on the application.
The D6T utilizes electro-hydraulic differential steering. This steering method controls the direction and degree of turns, forward-reverse shifting, and gear selection in a single control handle, all enhancing operator comfort. A new control handle is ergonomically designed to reduce operator fatigue. The new thumb roller on the steering control shifts the electronically controlled powershift transmission, while the FNR switch controls the machine travel direction. The tiller allows the operator to work precisely in close areas – around structures, grade stakes and other machines.
Dozer and Rear Attachment Control Levers
The D6T features ergonomically designed implement controls with low effort, electro-hydraulic controls for added operator comfort, easy operation and precise work tool control. Electro-hydraulic controls are now standard on the D6T, simplifying installation of an AccuGrade system. When equipped with a VPAT blade, the lever allows six-way control of the blade and the thumb rocker adjusts blade angle.
Throttle Rocker Switch
One touch of the throttle rocker switch automatically adjusts engine speed to high or low idle. A new feature allows the operator to press and hold until desired engine speed is attained, then release for the machine to maintain the new chosen speed.
Implement/Work Tool Lock-Out Switch
Lock-out feature prevents inadvertent operation of hydraulic work tool attachments.
Auto-Shift/Auto-Kickdown
Operators can pre-select a forward and reverse speed setting for easy, efficient directional changes. Auto-shift settings include first forward to second reverse and second forward to second reverse. Auto-kickdown allows the transmission to automatically downshift when significant load increases are detected.
Instrument Panel and Cat Monitoring System
The D6T features a new in-dash display with new functionalities. The advanced monitoring system tracks the machine operating conditions in real time. The monitoring system display is illuminated for excellent visibility in low light and is glare resistant for easier viewing in bright light. It also includes controls for brightness and contrast.
Implement and Steering Controls
Ergonomically designed for ease of operation »Learn More
Grade Control Ready
The D6T comes standard from the factory Grade Control Ready (GCR) including deeply integrated harnesses incorporated into the machine during assembly. This integration allows for an easy dealer installed AccuGrade Ready Option (ARO) and AccuGrade machine control and guidance system later as business requirements change, or for improved resale value. The machine dashboard also includes space to install an AccuGrade display.
AccuGrade Ready Option
The D6T can be ordered from the factory with optional brackets and hardware installed, making the tractor ready to plug in the dealer installed AccuGrade machine control and guidance system. The factory installed ARO simplifies the dealer installation of the AccuGrade components and integration into the machine helps protect components to enhance system robustness.
AccuGrade
AccuGrade is a dealer installed machine control and guidance system which enables operators to cut and fill to grade with increased accuracy, minimizing the need for traditional stakes and grade checkers.
AccuGrade uses advanced Laser, Global Navigation Satellite System (GNSS) and/or Universal Tracking Station (UTS) technology, machine-mounted components and off-board hardware. This state-of-the-art machine control system provides precise elevation information on an in-cab display to achieve accurate blade positioning. By displaying real-time cut/fill information in the cab, operators can improve their efficiency and get to grade faster with fewer passes than ever before. The AccuGrade System significantly improves the productivity and accuracy of grading equipment – by as much as 50 percent over conventional methods.
Cat Product Link
Remote monitoring with Product Link improves overall fleet-management effectiveness. Product Link is deeply integrated into machine systems. Events and diagnostic codes, as well as hours, fuel, idle time and other detailed information are transmitted to a secure web based application, VisionLink™. VisionLink includes powerful tools to convey information to users and dealers, including mapping, working and idle time, fuel level and more.
Integrated Technologies
Solutions to make work easier and more efficient »Learn More
The engine radiator, Air To Air After Cooler (ATAAC), and hydraulic oil cooler are packaged in a single plane. Aluminum bar plate construction provides durability and allows for higher heat transfer and superior corrosion resistance. The standard cores feature 6 fins per inch to allow debris to pass through and reduce plugging concerns.
In cooler conditions, a new hydraulically driven demand fan reduces speed to conserve power, save fuel, and decrease sound levels.
An optional reversing fan attachment changes the fan rotation while the machine is backing up or stationary. This attachment includes access slots in the side of the radiator guard for cleaning access. A ROPS mounted air conditioner is packaged with the reversing fan attachment for optimum fan purging and ambient capability.
The D6T features the Caterpillar elevated sprocket design that isolates final drives, axles, and steering components from harsh impacts. The modular design aids serviceability to help reduce maintenance costs. A variety of undercarriage configurations and track shoe designs help optimize performance and undercarriage life.
SystemOne™ Undercarriage
SystemOne can help reduce total undercarriage owning and operating costs in many applications. Lifetime sealed and lubricated cartridges eliminate bushing turns and sprockets require no replacement during the life of the chain. All SystemOne undercarriage components are designed to work and wear as a system for longer track life.
Heavy Duty Undercarriage (optional)
Heavy duty undercarriage is well-suited to aggressive applications like land clearing, side-slopes, or working in rocky or uneven terrain. Components are designed for extended wear life in abrasive conditions and high impact applications.
L-shaped push arms bring the blade closer to the machine than diagonal brace designs, providing excellent maneuverability, balance, and blade penetration. This design provides solid lateral stability and better cylinder positions for constant pryout capability independent of blade height.
Load Sensing Hydraulics
Field-proven, load-sensing hydraulics respond to operating requirements by automatically and continually adjusting hydraulic power to maximize work tool efficiency.
Cat Blades
Semi-Universal, Straight, and Angle Blade designs feature a strong box-section to stand up to the most severe applications. Heavy moldboard construction and hardened bolt-on cutting edges and end bits add strength and durability.
Variable Pitch Angle Tilt (VPAT) Blade
A Variable Pitch Angle Tilt (VPAT) blade on the D6T allows the operator to hydraulically adjust the blade lift, angle, and tilt simultaneously, using the ergonomically designed blade control. The operator also has the ability to manually adjust the blade pitch. The versatility of the VPAT blade gives the D6T the ability to take on a variety of applications and varying material conditions, such as finish grading, spreading material, side casting, V-ditching, and backfilling. VPAT blades are wider for more capacity and the ability to achieve full track coverage in one pass. VPAT blades can also be angled for ease of shipping.
The multi-shank parallelogram style ripper is offered with one, two, or three shanks to best suit job conditions. Curved or straight ripper shanks are available.
Winch
A single lever control actuates both clutch and brake functions to help improve operator efficiency. See your Cat dealer for available winch options.
Rear Counterweight
Optimize balance for backing up steep slopes or increasing performance in heavy dozing applications. Rear counterweights are recommended if another rear attachment is not specified, and are required with VPAT blades.
Drawbar
The D6T can be equipped with a drawbar for retrieving other equipment or pulling work tools such as disks, compactors, or chopper wheels. Optional implement towing arrangements allow for quick setup of a hydraulically controlled towed scraper.
The Cat D6T is designed to benefit your business, and reduce emissions.
Meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.
Fuel efficient engine, and features like Eco Reverse and a hydraulic demand fan, helps decrease overall fuel consumption.
Technologies like AccuGrade and Product Link help improve overall efficiency, saving fuel and fluids, as well as wear and tear on equipment.
New grab handles, steps, lighting packages and a ground level service center help enhance job site safety.
Major components are built to be rebuilt, eliminating waste and saving customers money by giving the machine and/or major components a second – and even third – life.
Several key engine enclosure panels are hinged or feature tool‑less removal for easy access during inspection or service work. Larger side engine enclosures provide direct access to the back side of the cooling package for inspection and cleaning. Heavy duty radiator grill doors are now standard and maintain their robust bolt-on, hinged design for easy access to the fan and the front side of the cooling package.
Ground Level Service Center
The new ground level service center is accessible on the left hand fender without setting foot on the machine, giving easy access to the battery disconnect and secondary engine shutdown switches. Optional access light switch, digital hour meter and jacket water heater plug are also available.
Access/Egress
Newly designed steps and handles make climbing on and off the tractor easier than ever. An access light switch is included with optional light packages that turns on the cab-mounted exterior light for night time visibility when mounting/dismounting the machine.
An Operator Presence Detection system allows the machine to idle when an operator is not in the seat. The system locks out the powertrain so any unintentional movements during ingress or egress will not physically move the machine.
Renowned Cat Dealer Support
From helping you choose the right machine to knowledgeable ongoing support, Cat dealers provide the best in sales and service. Manage costs with preventive maintenance programs like Custom Track Service, Scheduled Oil Sampling (S·O·SSM) analysis, and guaranteed maintenance contracts. Stay productive with best-in-class parts availability. Cat dealers can even help you with operator training to help boost your profits.
And when it’s time for machine replacement, your Cat dealer can help you save even more with Genuine Cat Remanufactured parts. Receive the same warranty and reliability as new products at cost savings of 40 to 70 percent for powertrain and hydraulic components.