Filter by Machines:

Pallet Forks

Cat® Pallet Forks Highlights

Cat Pallet Forks Work Tool

For unloading and handling of materials on building construction sites.

  • Used for a variety of material handling needs, such as moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites, and similar jobs.
  • High strength, high capacity carriage design maximizes load carrying capacity.
  
  
ModelFork Tine LengthFork Tine WidthFork Tine Thickness
»  1067 mm (42 in)
42 in
1067 mm

5 in
127 mm

2 in
50 mm

»  1120 mm (44 in)
44 in
1120 mm

4 in
100 mm

2 in
50 mm

»  1219 mm (48 in)
48 in
1219 mm

5 in
127 mm

2 in
50 mm

»  1219 mm (48 in)
48 in
1219 mm

4 in
100 mm

2 in
50 mm

»  1219 mm (48 in) with 7 in drop
48 in
1219 mm

4 in
100 mm

2 in
50 mm

»  1372 mm (54 in)
54 in
1372 mm

5 in
127 mm

2 in
50 mm

»  1524 mm (60 in)
60 in
1524 mm

5 in
127 mm

2 in
50 mm

»  1829 mm (72 in)
72 in
1829 mm

5 in
127 mm

2 in
50 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com