Filter by Machines:

Side Dump Buckets

Cat® Side Dump Buckets Highlights

Caterpillar Side Dump Bucket Work Tool
  • Designed for loading, carrying, leveling, backfilling and dumping in a variety of applications and materials.
  • Bucket can dump forward or to the left side for working in tight areas and congested environments.
  
  
ModelCapacityWidthWeight
»  0.76 m3 (1.0 yd3)
1 yd3
0.76 m3

99 in
2514 mm

1890 lb
857 kg

»  0.96 m3 (1.25 yd3)
1.25 yd3
0.96 m3

109 in
2765 mm

2334 lb
1059 kg

»  0.96 m3 (1.25 yd3)
1.25 yd3
0.96 m3

107 in
2719 mm

2060 lb
934 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com