BA18

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Sweeping Width Straight
84 in
2134 mm
Sweeping Width Angled
67 in
1702 mm
Sweeping Angle
30 Degrees
30 Degrees
Brush Diameter
32 in
813 mm
Hyd Flow Range - L/min (gpm)
42-83 (11-22)
42-83 (11-22)
Hyd Pressure Range - bar (psi)
145-235 (2,100-3,400)
145-235 (2,100-3,400)
Overall Width Straight
91 in
2312 mm
Overall Width Angled
92 in
2328 mm
Height
33 in
845 mm
Length
68 in
1718 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com