BA25

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Sweeping Width Straight
98.4 in
2499.4 mm
Sweeping Width Angled
85.2 in
2164.1 mm
Sweeping Angle
30 Degrees
30 Degrees
Unit Weight
1014.13 lb
460 kg
Broom Material
Poly/steel
Poly/steel
Brush Diameter
27.5 in
700 mm
Hyd Flow Range - L/min (gpm)
41.5 (11) - 159 (42)
41.5 (11) - 159 (42)
Hyd Pressure Range - bar (psi)
150 (2175) - 260 (3771)
150 (2175) - 260 (3771)
Overall Width Straight
106.3 in
2700 mm
Overall Width Angled
95.83 in
2434 mm
Water System (Y/N)
N
N
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com