BA30

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Sweeping Width Straight
118 in
2997.2 mm
Sweeping Width Angled
102 in
2590.8 mm
Sweeping Angle
30 Degrees
30 Degrees
Unit Weight
1102 lb
500 kg
Broom Material
poly/wire
poly/wire
Brush Diameter
36 in
915 mm
Hyd Flow Range - L/min (gpm)
41.5 (11) - 300 (80)
41.5 (11) - 300 (80)
Hyd Pressure Range - bar (psi)
150 (2175) - 260 (3771)
150 (2175) - 260 (3771)
Overall Width Straight
126 in
3200.4 mm
Overall Width Angled
114.53 in
2909 mm
Water System (Y/N)
N
N
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com