H65D S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
700 ft-lbf
950 J
Blows per Minute
700 - 2000
700 - 2000
Rated Flow (Min.)
11 gal/min
40 L/min
Min. Carrier Weight
6610 lb
3000 kg
Rated Flow (Max.)
28 gal/min
105 L/min
Max. Carrier Weight
19800 lb
9000 kg
Operating Weight
818 lb
371 kg
Operating Pressure
2465 psi
17000 kPa
Tool Diameter
2.56 in
65 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com