H110E s

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
1700 ft-lbf
2305 J
Blows per Minute
450-1000
450-1000
Rated Flow (Min.)
16 gal/min
60 L/min
Rated Flow (Max.)
32 gal/min
120 L/min
Operating Weight
2237 lb
1017 kg
Operating Pressure
232060.32 psi
16000 kPa
Min. Carrier Weight
17600 lb
7983 kg
Max. Carrier Weight
35200 lb
15967 kg
Tool Diameter
3.92 in
99.5 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com