H115E s

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
2500 ft-lbf
3390 J
Blows per Minute
370 - 800
370 - 800
Rated Flow (Min.)
18 gal/min
70 L/min
Rated Flow (Max.)
34 gal/min
130 L/min
Operating Weight
2596 lb
1180 kg
Operating Pressure
2175 psi
15000 kPa
Min. Carrier Weight
26400 lb
12000 kg
Max. Carrier Weight
44000 lb
20000 kg
Tool Diameter
4.31 in
109.5 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com