H120E s

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
3000 ft-lbf
4067 J
Blows per Minute
350 - 620
350 - 620
Rated Flow (Min.)
26 gal/min
100 L/min
Rated Flow (Max.)
45 gal/min
170 L/min
Operating Weight
3476 lb
1580 kg
Operating Pressure
2175 psi
15000 kPa
Min. Carrier Weight
37400 lb
17000 kg
Max. Carrier Weight
57200 lb
26000 kg
Tool Diameter
4.7 in
119.5 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com