H130E s

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
3500 ft-lbf
4745 J
Blows per Minute
320 - 600
320 - 600
Rated Flow (Min.)
32 gal/min
120 L/min
Rated Flow (Max.)
58 gal/min
220 L/min
Operating Weight
4158 lb
1890 kg
Operating Pressure
2175 psi
15000 kPa
Min. Carrier Weight
41800 lb
19000 kg
Max. Carrier Weight
70400 lb
32000 kg
Tool Diameter
5.1 in
130 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com