Filter by Machines:

Pallet Forks

Overview

Cat® Pallet Fork Highlights

Caterpillar Pallet Fork
  • Fusion Pallet Forks have an open frame design and offset tines for maximum visibility to the tines.
  • Forks can be configured to allow the tines to either swing or stay in a fixed postion.
  • Sizes available are 84" carriage with 48", 60" or 72" tines or 96" carriage with 60", 72", 84" or 96" tines.
Gallery
  
  
ModelTine LengthCarriage WidthCarriage Height
»  1.2 m - 1.8 m (48 in - 60 in) tine, Fusion Coupler
48 in, 54 in, or 60 in
48 in, 54 in, or 60 in

62 in
1566 mm

41 in
1042 mm

»  1.2m - 1.8m (48"-72") tine, Fusion coupler
48", 60", or 72"
48", 60", or 72"

88 in
2235 mm

44.6 in
1133 mm

»  1.5m - 2.4m (60"-96") tine, Fusion coupler
60", 72", 84", or 96"
60", 72", 84", or 96"

100 in
2540 mm

52.5 in
1335 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com